Industrial Generators

Rehlko power generators are built to power any application including hospitals, manufacturing facilities, data centers, airports and more. And with our trusted line of KD Series generators, we offer massive power options up to 4 MW.

Power (kVA)

Range

D275

Frequency: 50 Hz

Standby (kVA):​ 275

Prime (kVA): 250

D300

Frequency: 50 Hz

Standby (kVA):​ 300

Prime (kVA): 273

D250U

Frequency: 60 Hz

Standby (kVA):​ 312.5

Prime (kVA): 284

D330

Frequency: 50 Hz

Standby (kVA):​ 330

Prime (kVA): 300

D300U

Frequency: 60 Hz

Standby (kVA):​ 375

Prime (kVA): 341

D440

Frequency: 50 Hz

Standby (kVA):​ 440

Prime (kVA): 400

D400U

Frequency: 60 Hz

Standby (kVA):​ 500

Prime (kVA): 455

D550

Frequency: 50 Hz

Standby (kVA):​ 550

Prime (kVA): 500

D500U

Frequency: 60 Hz

Standby (kVA):​ 625

Prime (kVA): 568

D630

Frequency: 50 Hz

Standby (kVA):​ 630

Prime (kVA): 573

D700

Frequency: 50 Hz

Standby (kVA):​ 697

Prime (kVA): 634

D600U

Frequency: 60 Hz

Standby (kVA):​ 750

Prime (kVA): 682

D830

Frequency: 50 Hz

Standby (kVA):​ 825

Prime (kVA): 750

D750U

Frequency: 60 Hz

Standby (kVA):​ 950

Prime (kVA): 864