Industrial Generators

Rehlko power generators are built to power any application including hospitals, manufacturing facilities, data centers, airports and more. And with our trusted line of KD Series generators, we offer massive power options up to 4 MW.

Power (kVA)

Range

K6M

Frequency: 50 Hz

Standby (kVA):​ 6.4

Prime (kVA): 5.8

K9UM

Frequency: 60 Hz

Standby (kVA):​ 8

Prime (kVA): 7.3

K9

Frequency: 50 Hz

Standby (kVA):​ 8.9

Prime (kVA): 8.1

K10M

Frequency: 50 Hz

Standby (kVA):​ 9

Prime (kVA): 8.2

K12C5

Frequency: 50 Hz

Standby (kVA):​ 10.5

Prime (kVA): 9.5

K9U

Frequency: 60 Hz

Standby (kVA):​ 10.5

Prime (kVA): 9.5

K12UM

Frequency: 60 Hz

Standby (kVA):​ 11

Prime (kVA): 10

K12

Frequency: 50 Hz

Standby (kVA):​ 12

Prime (kVA): 10.9

K12U

Frequency: 60 Hz

Standby (kVA):​ 14.5

Prime (kVA): 13.2

K17M

Frequency: 50 Hz

Standby (kVA):​ 15.5

Prime (kVA): 14.1

K20UM

Frequency: 60 Hz

Standby (kVA):​ 18

Prime (kVA): 16.4

K20C5

Frequency: 50 Hz

Standby (kVA):​ 20

Prime (kVA): 18.2

K22

Frequency: 50 Hz

Standby (kVA):​ 21.5

Prime (kVA): 19.5

K20U

Frequency: 60 Hz

Standby (kVA):​ 23.75

Prime (kVA): 21.6

K26M

Frequency: 50 Hz

Standby (kVA):​ 26

Prime (kVA): 23.6

K27

Frequency: 50 Hz

Standby (kVA):​ 26.5

Prime (kVA): 24.1